IESNA:LM-63-2002
[TEST]P1200601
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2D-722-U-T2
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 2200K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]16654
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
2441.7 2500 2531.8 2503.5 2408.1 2214.6 2059.9 2055.5 2133.3 2241.1
2402.8 2618.4 2899.4 3283 3712.5 4126 4553.7 5018.6 5539.1 5988.9
6205.4 6092.3 5670.8 4902.8 3586.1 2295 1571.2 1141.8 832.5 616.8
446.3 341.1 273.9 201.5 114.9 40.7 0
2441.7 2514.1 2546.8 2520.3 2426.7 2234 2076.7 2062.6 2135.9 2239.3
2394 2604.3 2873.8 3243.2 3680.6 4098.6 4532.5 5002.7 5529.4 5996.8
6246.9 6170.9 5781.2 5082.2 3826.5 2443.5 1666.7 1214.2 883.7 652.2
472.8 361.4 287.2 223.6 129.9 53 0
2441.7 2509.7 2545.1 2525.6 2445.2 2273.8 2106.8 2081.1 2146.5 2249.9
2391.3 2594.6 2859.7 3205.2 3640 4118.1 4535.2 4949.6 5479.9 5990.7
6307.9 6337.1 6056.9 5329.6 4134 2726.2 1925.6 1435.1 1069.3 776.8
564.7 421.5 319.9 270.4 163.5 57.4 0
2441.7 2505.3 2548.6 2546.8 2495.6 2371.9 2207.5 2128.9 2156.2 2241.1
2371 2547.7 2778.4 3071.8 3434.1 3840.6 4270.1 4714.6 5210.3 5763.5
6237.2 6450.2 6330 5882 4955.8 3500.4 2360.4 1816 1435.1 1113.5
851.9 623.9 439.2 308.4 220.9 86.6 0
2441.7 2505.3 2560.1 2582.2 2558.3 2486.8 2356.8 2243.7 2221.6 2272.9
2377.2 2531.8 2720.9 2966.6 3272.4 3632 4027.1 4441.5 4897.5 5439.2
6035.7 6527.9 6726.8 6550 5931.4 4621.8 2987.8 1946.8 1497.9 1212.4
970.3 776.8 595.6 425.9 272.2 118.4 0
2441.7 2499.1 2562.8 2614 2633.4 2619.3 2558.3 2462.9 2390.4 2384.2
2441.7 2560.1 2725.4 2932.1 3192.8 3516.3 3897.2 4320.4 4761.4 5239.5
5832.5 6485.5 7035.2 7301.2 7158.9 6429.9 4786.2 2832.3 1575.7 1064
810.4 608 455.1 313.7 191.8 79.5 0
2441.7 2498.2 2565.4 2637.9 2697.1 2737.7 2752.7 2736.8 2696.2 2670.6
2698.8 2785.4 2916.2 3085 3313 3611.7 3974 4391.1 4856.9 5353.5
5854.6 6426.3 7113 7913.6 8594.9 8803.5 8245 6398 3875.9 1918.5
957.1 593.9 387.1 235.9 135.2 52.1 0
2441.7 2489.4 2560.1 2647.6 2735.1 2817.3 2907.4 2995.8 3069.1 3133.6
3207 3295.3 3412.9 3575.5 3802.6 4107.5 4490.1 4932 5419.8 5928.8
6420.1 6907.9 7448.8 8199 9351.4 10791.8 11871.7 11822.2 10049.5 7303.8
4268.3 1963.6 792.7 400.3 177.6 51.3 0
2441.7 2482.3 2546 2634.3 2732.4 2844.7 2977.2 3129.2 3299.8 3489.8
3715.1 3966.1 4228.5 4513.1 4846.3 5257.2 5728.2 6233.7 6741.8 7214.6
7665.3 8089.5 8503 8941.4 9564.4 10620.4 12297.7 13928.1 13892.8 11938
8327.2 3948.4 1247.8 474.6 220.9 72.5 0
2441.7 2470.8 2531.8 2614 2713 2830.5 2969.3 3128.3 3299.8 3503.9
3744.3 4016.5 4309.8 4643 5052.2 5561.2 6166.5 6855.8 7504.4 8114.2
8686 9202 9656.3 10141.4 10769.7 11800.2 13433.2 15115.8 15563 14076.6
9901.9 3967.8 1056 408.3 181.2 53.9 0
2441.7 2468.2 2525.6 2604.3 2696.2 2801.4 2933.9 3084.1 3252 3443.8
3669.2 3921 4188.8 4487.5 4849.8 5304 5850.1 6449.3 7051.1 7628.2
8181.4 8704.5 9199.4 9717.3 10391.5 11402.5 13131 14645.7 15000.1 13625
9981.5 4190.5 1108.2 411.8 161.7 45.1 0
2441.7 2459.4 2508.8 2579.5 2661.7 2756.3 2872.9 3004.6 3146 3307.7
3492.4 3697.4 3903.3 4126 4395.6 4728.7 5137 5590.3 6052.5 6512
6962.7 7380.7 7776.6 8207.9 8805.3 9797.7 11264.6 12501.8 12433.8 11043.7
8113.3 3419.9 909.3 346.4 133.4 34.5 0
2441.7 2454.9 2494.7 2554.8 2623.7 2702.4 2797.8 2898.6 3001.1 3110.7
3233.5 3361.6 3478.3 3579 3686.8 3821.2 3996.1 4207.3 4437.1 4683.7
4942.6 5203.3 5464 5777.7 6269.9 7188.1 8464.2 9264.8 8683.3 7264.1
5156.4 2163.3 596.5 235.1 100.7 30 0
2441.7 2437.3 2453.2 2483.2 2514.1 2546 2571.6 2576 2544.2 2468.2
2348.9 2189.8 1997.2 1794.8 1596.9 1438.7 1322.9 1249.6 1223.9 1239.8
1298.2 1363.6 1389.2 1360.9 1299.9 1201.8 1017.1 769.7 587.7 475.4
380 297.8 227.1 161.7 99.9 37.1 0
2441.7 2413.4 2400.2 2390.4 2375.4 2340.9 2265.8 2142.1 1967.1 1783.3
1628.7 1505.8 1413 1336.2 1275.2 1231.9 1198.3 1175.3 1158.5 1144.4
1116.1 1069.3 1004.8 922.6 821 720.2 641.6 576.2 511.7 446.3
380 315.5 248.3 175 105.2 35.3 0
2441.7 2388.7 2344.5 2291.5 2222.5 2117.4 1980.4 1846.1 1735.6 1645.5
1567.7 1499.7 1440.4 1383.9 1328.2 1276.1 1233.7 1198.3 1165.6 1125
1069.3 999.5 934.1 881.1 830.7 771.5 705.2 637.2 577.1 516.1
440.1 365.9 287.2 207.7 121.1 55.7 0
2441.7 2364.8 2284.4 2191.6 2079.4 1953.9 1857.6 1795.7 1745.3 1690.5
1628.7 1565 1502.3 1441.3 1377.7 1308.8 1240.7 1181.5 1132 1087
1047.2 1012.7 982.7 948.2 897 821 746.7 686.6 627.4 565.6
501.1 430.4 355.3 272.2 180.3 96.3 0
2441.7 2356.8 2242 2117.4 1991.9 1893.8 1846.9 1829.3 1805.4 1761.2
1699.4 1623.4 1543.8 1466.1 1385.7 1299.1 1213.3 1139.1 1085.2 1050.7
1020.7 995.9 973 911.1 833.3 796.2 756.5 714 662.8 608
547.9 488.7 425.1 336.7 254.5 145.8 0
2441.7 2340.1 2203.1 2060.8 1943.3 1879.6 1869.9 1878.8 1869 1823.1
1750.6 1663.1 1561.5 1474 1378.6 1297.3 1228.4 1155.9 1089.6 1031.3
986.2 956.2 899.6 829.8 799.8 762.6 722.9 681.3 637.2 588.5
535.5 493.1 423.3 347.3 263.3 151.1 0
2441.7 2328.6 2174.8 2022.8 1919.4 1880.5 1893.8 1915 1908.8 1864.6
1784.2 1680.8 1566.8 1449.3 1349.4 1299.9 1241.6 1154.1 1052.5 976.5
927.9 898.7 830.7 790 756.5 718.5 676.9 632.7 585 535.5
486.9 450.7 377.3 301.3 227.1 138.7 0
2441.7 2322.4 2148.3 1998.1 1906.2 1881.4 1905.3 1930.9 1929.1 1884.9
1802.8 1695 1569.5 1432.5 1315 1259.3 1179.7 1072.8 979.1 921.7
881.1 851 791.8 760.9 723.8 686.6 643.3 600 554.1 505.5
465.7 477.2 352.6 260.7 192.6 80.4 0
2441.7 2329.5 2158.9 2003.4 1909.7 1883.2 1904.4 1934.4 1934.4 1890.3
1808.1 1700.3 1575.7 1437.8 1316.7 1261.9 1181.5 1071.9 981.8 921.7
877.5 851.9 788.3 758.2 722 686.6 645.1 600.9 556.7 505.5
459.5 433 327.9 260.7 198.8 114.9 0
